Process Instrumentation and Analytics for Biogas Plants

Biogas plants are often installed under extreme time and cost pressure. This can only be achieved with the support of an experienced, globally coordinated and locally focused partner. Furthermore, a high level of efficiency must always be maintained during operation of the plant.  In the field of automation and energy management, Siemens offers a perfectly balanced portfolio.

The typical demands placed on process analytics for biogas production are: precise measurements, rugged devices, transparency, and integration capability. The Siemens portfolio for gas analysis offers the right solutions. Compared to the pure production of raw biogas, gas conditioning comprises far more analysis and automation.


Ultramat 23 for biogas

The well-proven ULTRAMAT 23 gas analyzer extended with an hydrogen sulfide (H2S) sensor
provides the perfect, simple and complete solution for analysis in biogas plants.  It is a unique solution that combines the measurement of infrared active gases with oxygen and H2S sensors in a single unit to determine process states in the plant by continuous analysis of the
gas composition.


Set BGA (Bio Gas Analyzer) for Biogas

Set BGA (Bio Gas Analyzer) is a fully configured and ready-to-run gas analysis system for use in biogas plants. The integrated ULTRAMAT 23 industrial gas analyzer has four measuring channels for simultaneous determination of the relevant gas components methane, carbon dioxide, hydrogen sulfide, and oxygen. The Set BGA is especially economical for the operator thanks to standardization.


Did this information help you?