Let Siemens advance your competitive edge

What's important to you?

SIPART PS2 Valve Positioner

Assess your SIPART PS2 valve positioner with the experts!

Register to watch a recorded webinar on assessing valve performance. To learn more about this event and registration details click here.


The "all-inclusive" solution

SIPART PS2 is the most widely used intelligent positioner for both linear and rotary actuators so you need only one device for both types of actuators.  This versatility means reduced inventory and lower labor costs


Accessories On Demand

The addition of factory assembled or field addable accessories include: limit switches, external feedback, alarm card, gauges, non-contacting sensor and an integral volume booster.  This adaptability reduces your inventory needs.


Standard Mounting Solutions

Siemens supplies 200+ mounting solutions for a wide variety of manufacturer’s actuators.  This eliminates the need to manufacture mounting solutions.


Easy Valve Configuration

The SIPART PS2's simple, push button operation allows for rapid control valve calibration which means reduced labor and increased savings.


Extras

Additional accessories such as filter regulators are also available from Siemens.


PS2 - The one that masters all



Did this information help you?