Valve Accessories

Integral Volume Booster for the SIPART PS2

Integral volume booster for SIPART PS2 valve positioner

The Integral Volume Booster was designed for use on pneumatic actuators that require high flow for fast stroking times.  The unit reproduces pneumatic signals in a 1:1 ratio for applications requiring increased flow capacity, while maintaining small step accuracy and reducing piping requirements.

  • Integrally mounted to the SIPART PS2

  • Provides a Cv of 2.0 to operate large actuators and valves

  • Maintains low bleed rate of the SIPART PS2

  • Utilizes an internal bypass needle valve for small step changes

Did this information help you?