Pressure Transmitters

The pressure transmitter products in the SITRANS P series offer maximum precision, robustness and ease-of-use. Complying with industry standards and international certifications, Siemens pressure measurement devices fulfill the increasingly complex tasks of the process industry. Some versions additionally offer numerous diagnostics functions which help you to always have your plant firmly under control.


Siemens expands pressure transmitter portfolio

SITRANS P310, SITRANS P410 pressure transmitters

Siemens Process Industries and Drives Division is pleased to announce that it is expanding the SITRANS pressure transmitter portfolio with the newly developed SITRANS P310 for basic measurement and the advanced SITRANS P410.

In addition to the new models the SITRANS P DS III has been enhanced to deliver improved accuracy across the whole pressure range.


SITRANS LH300 Hydrostatic level measurement

Hydrostatic level measurement with our SITRANS LH300

The SITRANS LH300 pressure transmitter is a submersible sensor with protective caps made of PPE, stainless steel, and ETFE.

Key benefits include:

  • Simple installation - compact sensor design

  • Reliable measurement - (0.15% typical)

  • Usage in drinking water - 99.6% purity ceramic sensor


SITRANS P DSIII Press Release

Siemens SITRANS P Pressure Transmitters Receive NSF Certification

Siemens is pleased to announce that the SITRANS P pressure transmitters have received NSF/ANSI 61 and NSF/ANSI 372 certification. Siemens is dedicated to providing the water and wastewater industry with a comprehensive portfolio of process instrumentation.


SITRANS P DSIII for Vapor Recovery Unit

Do you want to reduce emissions to EPA-mandated levels and earn an attractive ROI?

Learn how a SITRANS P DSIII pressure transmitter can be used in a Vapor Recovery Unit to reduce emissions

Using Siemens SITRANS P DSIII differential pressure transmitter, Unimac has the solution.


SITRANS P DS III Marine case study

Ahoy! On the high seas with Siemens transmitters

TGE Marine uses the SITRANS P DS III series for the transport of cryogenic liquid gases in their ships.

Very high requirements are placed on the devices under difficult conditions on high, harsh seas.  The SITRANS P DS III pressure transmitters rugged design meets the high demands of the marine industry.


Pressure transmitter family brochure

Pressure measurement is a family affair

Discover our SITRANS P family. Whether it be hygienic requirements or rugged and harsh environmental conditions: the SITRANS P family offers the right portfolio for every application.


Pressure transmitters - 100% dependability

Offering 100% dependability under pressure

SITRANS P: rugged, accurate and user-friendly pressure transmitters for all applications.


Pressure transmitters - performance under pressure

Performance Under Pressure

SITRANS P Portfolio of Pressure Transmitters


SITRAN P Pressure transmitter brochure

SITRANS P Pressure Transmitter Family - The right choice every time.

To meet your unique needs, Siemens offers a complete family of pressure transmitters with different performance levels, different pressure ranges, and a broad choice of materials. Transmitters are available for relative, differential, and absolute pressure measurements



Did this information help you?