Siemens Point Level Vibration Switches

Vibration Switches

LVS100

LVS100 detects high, low or demand levels of dry bulk solids in bins, silos, or hoppers.   The compact design can be top, side, or angle mounted. The unique design of the fork and crystal assembly ensures the tines are kept clean and eliminates false high level readings even if tines become damaged.


LVS200

LVS200 detects high, low or demand levels of dry bulk solids in bins, silos or hoppers. The liquid/solid interface version can also detect settled solids within liquids or solids and within confined spaces such as feed pipes. It is designed to ignore liquids in order to detect the interface between a solid and a liquid.



Did this information help you?