The Probe

Description

The Probe is a short-range integrated ultrasonic level transmitter, ideal for liquids and slurries in open or closed vessels.

The transducer is available in PVDF copolymer, making the device suitable for use in a wide variety of applications. The Probe is easy to install and maintain, and can be quickly removed for cleaning as required by the food, beverage and pharmaceutical industries.

The reliability of the level data is based on the Sonic Intelligence echo processing algorithms. A filter discriminates between the true echo and false echoes from acoustic or electrical noises and agitator blades in motion. The ultrasonic pulse propagation time to the material and back is temperature-compensated and converted into distance for display, analog output and relay actuation.

Key Applications: chemical storage vessels, filter beds, liquid storage vessels, food applications

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.


Detail

Specifications

Measurement Range

0.25 to 5 m (0.8 to 16.4 ft)

Process Temperature

-40 to 60 °C (-40 to 140 °F)

Output

One relay, 4 to 20 mA (3-wire)


Benefits

  • Easy to install, program and maintain

  • Accurate and reliable

  • Sanitary models available

  • Patented Sonic Intelligence® echo processing

  • Integral temperature compensation


Did this information help you?