SITRANS LU01/LU02/LU10

SITRANS LU01

The SITRANS LU01 is an ultrasonic long-range level controller for liquids and solids in a single vessel up to 60 m (200 ft).

The system consists of a SITRANS LU01 monitor linked to a non-contacting ultrasonic transducer that can be mounted up to 365 m (1200 ft) away. The SITRANS LU01 will measure distance, level or volume, and it features patented Sonic Intelligence® echo processing software for superior reliability.

Readings are displayed in user-selectable linear engineering units on the backlit LCD

An on-board communications port automatically configures for RS-232, RS-485 or bi-polar current loop. The SITRANS LU01 will connect to a DCS or PLC using Siemens SmartLinx® interface modules, giving you remote 2-way communication and full parameter access. Modules for popular industrial buses such as PROFIBUS DP and DeviceNet  can be factory installed or added later to meet changing needs. No external gateway is required, reducing hardware and cabling costs.

Key Applications: chemical storage, liquid storage, bulk solids storage (gravel, flour bins, grains, cereals), plastic pellets.

Note: Hand Programmer shown is an accessory and must be ordered separately

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Benefits:

  • Single point, long-range level monitoring

  • Easy to install and easy to program using removable infrared keypad (optional)

  • Compatible with all Echomax® transducers

  • Backlit LCD display with reading in standard engineering units

  • Automatic level-to-volume conversion for standard or custom tank shapes

  • Dolphin Plus and SmartLinx compatible

  • High/low alarms


SITRANS LU02

The SITRANS LU02 is a dual point ultrasonic long-range level controller for liquids and solids in one or two vessels up to 60 m (200 ft).

SITRANS LU02 will measure liquids, solids or a combination of both in one or two vessels of different sizes, shapes and configurations up to 60 m (200 ft).

The system uses ultrasonic technology to measure level, space, distance, volume or average/differential. It features patented Sonic Intelligence® echo processing software for superior reliability. Transducers can be mounted up to 365 m (1200 ft) from the monitor.

Readings are displayed in user-selectable linear engineering units on the backlit LCD.

It features an onboard communications port that automatically configures for RS-232, RS-485 or bi-polar current loop. It will connect to a DCS or PLC using Siemens SmartLinx® interface modules, giving you remote 2-way communication and full parameter access.  Modules for popular industrial buses such as PROFIBUS DP and DeviceNet can be factory installed or added later to meet changing needs. No external gateway is required, reducing hardware and cabling costs.

Key Applications: chemical storage, liquid storage, bulk solids storage (gravel, flour bins, grains, cereals), plastic pellets, tripper car.

Note: Hand Programmer shown is an accessory and must be ordered separately.

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Benefits:

  • Dual point, long-range level monitoring

  • Easy to install; easy to program using removable infrared keypad (optional)

  • Compatible with all Echomax® transducers

  • Backlit LCD display with reading in standard engineering units

  • Automatic level-to-volume conversion for standard or custom tank shapes

  • Dolphin Plus or SmartLinx compatible

  • High/low alarms


SITRANS LU10

SITRANS LU10 is an ultrasonic long-range level monitor for liquids and solids, offering 10-point monitoring in a single unit.

It can be used in a wide range of applications to scan liquids, solids or a combination of both contained in vessels of differing size, shape and configuration up to 60 m (200 ft).

SITRANS LU10 uses ultrasonic technology to measure level, space, distance, volume or average/differential. Transducers can be mounted up to 365 m (1200 ft) from the monitor. The SITRANS LU10 features patented Sonic Intelligence® echo processing software for superior reliability. Readings are displayed in user-selectable linear engineering units on the LCD.

SITRANS LU10 will connect to a DCS or PLC using Siemens SmartLinx® interface modules, giving you remote 2-way communication and full parameter access.  Modules for popular industrial buses such as PROFIBUS DP and DeviceNet can be factory installed or added later to meet changing needs. No external gateway is required, reducing hardware and cabling costs.

Key Applications: chemical storage, liquid storage, bulk solids storage (sugar, flour bins, grains, cereals), plastic pellets, tank farms.

Note: Hand Programmer shown is an accessory and must be ordered separately

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Benefits:

  • Ten point, long-range level monitoring

  • Automatic level-to-volume conversion for standard or custom tank shapes

  • Dolphin Plus and SmartLinx® compatible

  • Backlit LCD display with reading in standard engineering units

  • Easy to install, easy to program using removable infrared keypad (optional)


Did this information help you?