Siemens Hydrostatic Level Measurement

SITRANS L - Hydrostatic Level Measurement

Siemens offers a comprehensive product portfolio for hydrostatic level measurement. Whether by direct measurement or remote seals, whether on open or closed containers, you will find the best solution for your requirements with our SITRANS P pressure/differential pressure transmitter.


SITRANS LH100 pressure transmitter

SITRANS LH100

The SITRANS LH100 series pressure transmitter converts level-proportional hydrostatic pressure into a standardized 4 to 20 mA signal. Measuring just 23.4 millimeters in diameter, the sensor can be mounted in pipes with a 1 inch diameter, making it flexible for use in a wide range of applications.


SITRANS LH300

SITRANS LH300

The SITRANS LH300 submersible sensor has protective caps made of PPE, stainless steel and EFTE designed for measuring hydrostatic level.


SITRANS P300

SITRANS P300

The SITRANS P300 offers measuring precision and rugged reliability. The stainless steel housing and wide range of hygienic process connections are suitable for the food & beverage industry as well as pharmaceutical processes.


SITRANS P DSIII pressure transmitter

SITRANS P DSIII

The SITRANS P DSIII series includes digital pressure transmitters for measuring gauge pressure, absolute pressure, differential pressure, flow and level.


Did this information help you?