SITRANS LG

Description

The SITRANS LG series are guided wave radar transmitters for level, level/interface, and volume measurement of liquids and solids. It is unaffected by changes in process conditions, high temperatures and pressures, and steam.

The SITRANS LG series comes in four different models, depending on the applications, level of performance, and functionality required:

  • SITRANS LG240 offers configuration options for your hygienic application requirements

  • SITRANS LG250 Highly flexible solution for liquid level and interface applications. Extremely versatile offering solutions for storage, separation of materials or difficult ammonia applications

  • SITRANS LG260 Ideal for measuring level in medium range solids applications including; grains, plastics, and cement

  • SITRANS LG270 offers configuration options for extreme conditions including high temperature and high pressure applications such as: harsh applications found in chemical, HPI and energy industries for example, LPG gas tanks, steam boilers and distillation columns.


Detail

Specifications

Technology

Guided wave radar

Measurement Range

300 to 75,000 mm (11.81 to 2,952.75 inch)

Process Temperature

-196 to  +450 °C (-321 to +842 °F)

Process Pressure

-1 to +400 bar ( -100 to +40,000 kPa)


Benefits

  • High accuracy to +/- 2 mm

  • Advanced Diagnostics available for high degree of safety

  • Simple menu driven display offers ease of setup

  • Large range of options offers reliability in most continuous measurement applications

  • Ease of maintenance through module design and field replaceable and adjustable probe options

  • Perfect solution for wide range of applications from storage to interface with options for extreme pressure and temperature conditions.

  • Universally applicable in liquids, interface, slurries and solids

  • Highly immune to buildup

  • Measures complete range of probe, which is perfect for small vessels

  • Wide range of Hygienic options


Did this information help you?