Capacitance Level Measurement

Capacitance Level Measurement - SITRANS L

Siemens SITRANS LC 300 and LC500 capacitance devices incorporate a unique frequency-based approach to level measurement. The capacitance units monitor the effect of capacitance based on frequency change and the relationship between capacitance and frequency is inverse. Because small level changes result in a large frequency change, the result is excellent resolution and accuracy.


Continuous Capacitance Level Measurement

Capacitance Level transmitter - SITRANS LC 300

SITRANS LC300

SITRANS LC300 is a cost-effective instrument for level measurement in high accuracy applications. The 2-wire level measurement instrument combines a sophisticated, yet easy-to-adjust, microprocessor with field-proven Pointek® CLS 300 probes.


Capacitance Level transmitter - SITRANS LC 500

SITRANS LC500

SITRANS LC500 is a high-performance level measurement instrument for continuous level and interface measurement in extreme and critical process conditions.


Did this information help you?