Flow Measurement - Vortex Flow Meters

SITRANS FX300 Vortex Flow Sensors Now Available with Remote Mount Transmitters!

Siemens is proud to announce the release of remotely mounted transmitters for our Vortex flow line of flow products.   The Siemens Vortex transmitters can now be ordered with a remote transmitter and 3 different length cable options.

  • Remote  5 m cable (16.4 ft)

  • Remote  10 m cable (32.8 ft)

  • Remote  15 m cable (49.2 ft)

This feature will allow for the placement of our remote mounted Vortex sensors into higher temperature applications with temperatures as high as 464 degrees F !

SITRANS FX300 vortex flow meters provide accurate standard volumetric and mass flow measurement of steam, gases and liquids as an "all-in-one solution" with integrated temperature and pressure compensation for a broad range of industries.

  • Chemical

  • HVAC

  • Food and Beverage

  • Oil and Gas

  • Water and Wastewater

Did this information help you?