Siemens Ultrasonic Inline Flowmeters

Flow Measurement - Ultrasonic Flow

Siemens Ultrasonic inline flowmeters provide highly accurate measurement of electrically conductive and non-conductive liquids while minimizing installation time and maintenance expenses. In addition, the measurement results are independent of conductivity, viscosity, temperature, density and pressure. These flowmeters deliver great accuracy, simple operation as well as rugged reliability for a wide range of process conditions including district heating, water and treated wastewater and petrochemical processes.


World's most cost-effective retrofit flow solution

Retrofit SITRANS F US Sonokit for retrofits

The high-performance, low-maintenance SITRANS F US SONOKIT

The Sonokit can be configured to include exactly what you'll need to build an inline ultrasonic flow meter.  At ordering you input all application specifications including pipe size and material, number of paths, transmitter type and whether hot-tap installation is required.



Did this information help you?