SITRANS F US Thickness Gauge

Description

The easy-to-use, stand-alone digital ultrasonic pipe wall thickness gauge is an indispensable tool in accurate clamp-on ultrasonic flow measurement. Since even the smallest miscalculation of the pipe wall thickness can have a major impact on a clamp-on flowmeter's accuracy, the pipe thickness gauge has to be extremely precise.

This is why the standard probe operates at a 5 MHz frequency enabling it to measure even the smallest pipe thickness. Although the thickness gauge was originally designed to increase the accuracy of clamp-on flowmeters, it can be used to measure the thickness of any pipe wall.

The stand-alone thickness gauge can be used with all of the configurable systems:


Detail

Specifications

Sound Velocity Range

1000 to 9999 m/s (3,280 to 32,805 ft/s)

Probe Frequency

5 MHz

Operating Temperature

-10 to 50 °C (14 to 122 °F)

Power Source

2 X 1.5V AAA batteries

Battery Life

Approx. 250 hours

Display Type

128 x 32 LCD with backlight

Weight

150 g (5.3 oz)


Benefits

  • Measures pipe wall thicknesses easily

  • Works on various metallic and non-metallic pipe materials such as steel, aluminum, titanium, plastics and ceramics

  • Displays results in inches or millimeter


Did this information help you?