SITRANS FUE950 Thermal Energy Calculator

The Siemens SITRANS FUE950 thermal energy calculator is designed for use in hot water, chilled water and combined cooling/heating applications. The FUE950 has a modular construction, allowing it to be fitted with optional output modules, including pulse output, pulse input, current output and an M-Bus add-on module.  Users can also opt for a temperature sensor pair and pockets.

The unit has MID directive approval for custody transfer for water energy metering (EN1434, heating and PTB K7.2 for cooling).  The FUE950 features a 3.6V Lithium D-cell type battery with a lifespan of up to 16 years.  The unit offers instantaneous values for energy and volume flow.

The SITRANS FUE950 can be integrated for use with other SITRANS flow meter products, including the FST020, FUS380, FUE380, F M MAG 5000, F M MAG 6000 and F M MAG 8000.


Benefits

  • MID directive approval for custody transfer for water energy metering

  • Suitable for 2 and 4 wire temperature sensor connection

  • Delivered with heat-/cooling approved PT500 sensor set (incl. sensor pockets)

  • Optical M-Bus  data reading in accordance with EN 1434

  • Flexible input / output option modules

  • Long battery lifetime (up to 16 years)

  • Option for 2 current outputs (4 ... 20mA, passive)

Downloads


Did this information help you?