SITRANS F M Verificator

Description

The SITRANS F M Verificator is a highly advanced instrument used to carry out the complex verification and performance check, according to unique Siemens patented principles.

The Verificator checks the general operation conditions of the flow meter but also that the flow eter is within specification including the sensor's magnetic integrity. The verification process takes only 15 minutes and is fully automated.

The SITRANS F M Verificator can be used with the following MAG sensors and trans­mitters:

SITRANS F M MAG 1100: Small sizes and wafer design

SITRANS F M MAG 1100 F: Food and pharmaceutical applications

SITRANS F M MAG 5100 W: Water applications

SITRANS F M MAG 3100: Comprehensive product program.

SITRANS F M MAG 3100 P: Chemical and process applications.

SITRANS F M MAG 5000: Measuring accuracy of + 0.4 % of flow rate, most cost effective transmitter:

SITRANS F M MAG 6000:Measuring accuracy of + 0.2 % of flow rate, has bus communication and batch

Downloads:


Detail

Specifications

Output

RS 232 galvanically isolated

Operation Temperature

From -20 to 50 °C (-4 to 122 °F)

Medium Temperature

From 0 to 60 °C (32 to 140 °F)

PC Software

Windows 95, 98, NT or XP


Benefits

  • In-situ check of performance without interrupting the flow meter installation

  • Fully automated – no manual set up or data input – with predefined factory accept levels

  • No expensive removal or installation costs

  • Full verification report to confirm meter performance according to quality standard ISO 9001 and management standard ISO 14001


Did this information help you?