Siemens introduces the next generation of Coriolis flow measurement technology with the SITRANS FC430 digitally based flow solutions. One of the most compact flow meters on the market, the SITRANS FC430 features a short build-in length, suitable for liquid or gas applications within the process industry. The SITRANS FC430 is capable of optimizing a wide range of processes for increased productivity in industries such as chemical and pharmaceutical.
The unit is ideal for multi-parameter measurement, and can be used in applications like fast filling, batch control, blending and dosing, as well as for the measurement of gases or fluids.
Coriolis Principles - SITRANS FC430
The SITRANS F C flow meter is used to measure liquids and gases. In addition to mass flow, the Coriolis mass flow meter, provides information on media density, fraction and temperature. Mass flow meters provide the most accurate flow measurement today with the highest accuracy and repeatability, 0.10% of mass, and rangeability from 100:1
Coriolis Mass Flow Meter Sensor - SITRANS F C MASS 2100 DI 1.5 (1/16" i.d. tube)
The single continuous tube design without internal welds, reductions or flow splitters, offers optimal hygiene, safety and CIP cleanability for food & beverage and pharmaceutical applications.
Coriolis Mass Flow Meter Sensor - SITRANS F C MASS 2100 DI 3-40S (1/8" - 1.5" i.d. tube)
The sensor is characterized by having a large dynamic turn down range better than 500:1 and the market's biggest wall thickness, ensuring corrosion resistance and high pressure durability.
Coriolis Mass Flow Meter Sensor - SITRANS FC300 DN 4 (1/6" i.d. tube)
SITRANS FC300 is a compact coriolis mass flow meter sensor which offers superior performance in terms of flow accuracy, turn-down range and density accuracy.
Coriolis Mass Flow Meter Sensor - SITRANS FC MC2 DN 50-150 / DN 20-80 (Hygenic) (2" - 6" i.d. tube)
Suitable for accurate mass flow measurement for all kind of liquids and gases due to the high accuracy, which is better than 0.15% of the mass flow rate.
Coriolis Mass Flow Meter Sensor - SITRANS FCS200
The ultra-compact SITRANS FCS200 sensor fits in where space is crucial, providing extra flexibility in any compressed natural gas (CNG) application for both new installations and replacements.
Coriolis Mass Flow Meter Transmitter - FC MASS 6000
Based on the latest digital signal processing technology – engineered for high performance, fast flow step response, batching applications, easy to install, commission and maintain.
Coriolis Mass Flow Meter Transmitter - SIFLOW FC070
Siemens has developed the first mass flow transmitter designed for direct integration into SIMATIC STEP7 and PCS7 automation systems.
Coriolis Mass Flow Meter Transmitter - FC MASS 6000 Ex d
Based on the latest digital signal processing technology – engineered for high performance, fast flow step response, fast batching applications, and easy to install, commission and maintain.
UL Approvals for MASS 2100 Mass Flow Meter Sensors
UL Approvals for MASS 6000 Mass Flow Meter Transmitters
Coriolis Mass Flow Meter Systems - SITRANS FC430
One of the most compact flow meters on the market, the Sitrans FC430 features a short build-in length, suitable for liquid or gas applications within the process industry.The Sitrans FC430 is capable of optimizing a wide range of processes for increased productivity in industries such as chemical and pharmaceutical. The unit is ideal for multi-parameter measurement, and can be used in applications like fast filling and batch control.
Using MASSFLO Application Questionnaires for Product Selection
Application Questionnaires gather key information to help you and your sales representative select the right technology and product for a particular application.
Download and submit application information to piabusales.industry@siemens.com