SITRANS FC MC2 DN 50-150/DN 20-80 (Hygienic)

Coriolis mass flow meter sensor

Description

The SITRANS F C MC2 DN 50 to 150 is suitable for accurate mass flow measurement for all kind of liquids due to the high accuracy, which is better than 0.15% of the mass flow rate. Due to the versatility the meter is easy to install and is recognized for its high accuracy in a wide turndown range which is a paramount in many applications.

The sensor is designed with a parallel S-tube and optimal oriented inductive  pick-ups enhancing the accuracy and turn-down range as well as a space saving compact  split-flow sensor design facilitating low pressure drop. The SITRANS F C MC2 is self-draining in both horizontal and vertical position.

The SITRANS F C MC2 also includes a EHEDG approved hygienic version based on the SITRANS F C MC2 standard design. The hygienic version comes in the sizes DN 20 to DN 80 covering the required sizes within food & beverage applications.

In order to make a complete flow meter, the SITRANS F C  MC2 flow sensor must be combined with one of the following MASS transmitters:

Typical applications: Dosing within chemical and pharma (dosing of chemicals), Food & beverage (milk, cream, pastes) and Oil.


Detail

Specifications

Measuring Range

From 2130 to 510000 kg/h (standard version) From 230 to 113400 kg/h (hygienic version)

Nominal size

From DN 50 to DN 150  (2" to 6") (standard version)
From DN 20 to DN 80  (3/4" to 3") (hygenic version)

Accuracy

≤ 0.15 % of rate

Nominal pressure

Max 100 bar (Max 1450 psi)

Medium temperature

From -50 to 180 °C (-58 to 356 °F )

Sensor design

One tube bended

Enclosure

IP67

Approvals

≤ DN 40: II 1/2 EEx em [ib] IIC T2-T6
≥ DN 50: II 2G EEx em [ib] IIC T2-T6


Benefits

  • Space saving dual sensor design facilitating low pressure loss

  • Parallel S-tube design and optimal oriented inductive sensors enhances accuracy and turn-down range

  • Rigid enclosure design reduces the influence from pipeline vibration and thermal stress

  • EHEDG approved sensor design including a high variety of hygienic connectors

  • SENSORPROM enabling true plug & play facilitating cost efficient installation and commissioning

  • Enhanced safety with superior safe Ex-design EEx em [ib] IIC; ≤ DN 40: II 1/2 EEx em [ib] IIC T2-T6, ≥ DN 50: II 2G EEx em [ib] IIC T2-T6)


Did this information help you?