Laser Process Gas Analyzers

Download Sample Article

Gas Analysis Kit download

Siemens SITRANS SL single point and LDS 6 multipoint are designed to measure the component of interest directly in the stack, duct or process stream without any sample handling or conditioning system or, as an alternative extractive. The in-situ measurement technique allows the Siemens tunable diode laser (TDL) to accurately measure highly reactive components like NH3, HF, HCI or water as well as O2, CO and CO2 in extremely directly, dusty, or corrosive samples where an extractive sampling system would quickly fail or require constant maintenance.


Download entire Gas Analysis Kit