Siemens Process Analytics Tech Notes

Process Gas Chromatographs - GC

Maxum and MicroSAM Hardware

This is an archive page for Maxum and MicroSAM HARDWARE product technical information. Please note that most documents show the German version first, followed by the technical note translated in the English language.

All information provided on this page is for informative purposes only and is not binding. Siemens reserves the right to change information on this page at any time. Siemens will not accept liability for or guarantee the accuracy of the information contained herein.


HARDWARE

Maxum Edition II

Si71-MicroSAM-Maxum-DO_Rev1.pdf

Digital outputs with Maxum and MicroSAM

Si72-Maxum-Vortex_Rev1.pdf

Standard vortec cooling into dependence of the pressure of the purge air

Si74-Maxum-SysconPlus_Rev1.pdf

Syscon Plus Board Release

Si75-Maxum-EPC-FlowRestrictor_Rev1.pdf

EPC flow restrictor requirements and EPC labeling requirements for Maxum II

Si77-Maxum-Model50-SSO_Rev1.pdf

Operation Description: Model 50 - SSO Valve

Si79-Maxum-CableHarness-Kit_Rev1.pdf

New Cable Harness Kit Maxum II

Si80-Maxum-Syscon-DO-Correction_Rev1.pdf

SYSCON+ Digital Output Correction

Si81-Maxum-DPM-Definitions_Rev1.pdf

Maxum Detector Personality Module (DPM) LED Definitions

Si82-Maxum-Misc-Tips_Rev1.pdf

MMI, Detector Initialization, Methanator, DPM Mezzanine Board and the Shipping of Maxum II analyzers

Si83-Maxum-SNE-Reset_Rev4.pdf

SNE Resets

Si84-Maxum-Syscon-Enhancement_Rev2.pdf

SYSCON Design Enhancement

Si85-Maxum-Heater-Circuit_Rev2.pdf

Maxum Heater AC Circuit

Si88-Maxum-TL-OT-Board_Rev2.pdf

Single Channel TL/OT Boards

Si89-Maxum-TCD-Beads_Rev1.pdf

TCD Bead Failures

Si90-Maxum-FID-FPD-Column-Inlets_Rev1.pdf

Maxum II FID and FPD Column Inlet Changes

Si91-Maxum-Methanator-Purge_Rev1.pdf

Maxum II Methanator Purge and Oxidation

Si92-Maxum-SoftHard-Compat_Rev2.pdf

Software & Hardware Compatibility

Si96-Maxum-FID-DPM-Failure_Rev10.pdf

Programs.zip

Maxum II FID-DPM und I²C failure during startup

Si97-Maxum-Power-Fail-Behavior_Rev1.pdf

Maxum Power Fail Behavior

Si99-Maxum-SNE-Simplification-II_Rev3.pdf

SNE Simplification Rev. 3

Si100-Maxum-SSR-Module-II_Rev1.pdf

New SSR Module Rev. 2

Si101-Maxum-FID-Flame-AutoIgnite_Rev6.pdf

FID_Ignite_without_EPC_AIR.zip

FID_Ignite_with_EPC_AIR.zip

FID Flame Detection / Auto-Ignition on Maxum II

Si103-Maxum-MCPC-Pin-Assignment_Rev1.pdf

Incorrect pin assignment of the media converter power supply cable

Si113-Maxum-PECM-Level-3_Rev2.pdf

New PECM replaces all PECMs in Maxum and Maxum Edition II

Si115-Maxum-LIVE_FlowAdjustment_Rev2.pdf

Maxum LIVE T Flow Adjustment

Si116-Maxum-MMI-Failure_Rev1.pdf

MMI display failure

Si119-Maxum-Damaged-Backups_Rev1.pdf

rtrdb.zip

Apparently damaged .amd backup files

Si121-Maxum-I2C-Troubleshooting_Rev1.pdf

I2C Communication Troubleshooting

Si133-Maxum-TCDLeakage_Rev1.pdf

Applet TCD Leakage

Si143-Maxum-TotalSulfur_Rev3.pdf

Maxum Total Sulphur

Si154-Maxum-PressurizedEnclosure_Rev1.pdf

Overview Gönnheimer EEx p control unit FS 850S

Si101-Maxum-FID-Flame-AutoIgnite_Rev6.pdf

FID Flame Detection / Auto-Ignition on Maxum II

FID_Ignite_with_EPC_AIR.zip

FID_Ignite_without_EPC_AIR.zip

Programs.zip

Si76-Maxum-FPD-Flame-AutoIgnite_Rev3.pdf

FPD Flame Detection / Auto Ignition on Maxum II

Programs_First_Option.zip

Programs_Second_Option.zip

MicroSAM

Si71-MicroSAM-Maxum-DO_Rev1.pdf

Digital outputs with Maxum and MicroSAM

Si106-MicroSAM-HeatFlowAlignment_Rev1.pdf

MicroSAM Heat Flow Alignment

Si114-MicroSAM-Addendum-I_Rev1.pdf

Complementary Service-Informations for the MicroSAM

Si118-MicroSAM-Addendum-II_Rev3.pdf

Complementary Service-Informations for the MicroSAM – Part 2

Si134-MicroSAM-Addendum-III_Rev4.pdf

Complementary Service-Informations for the MicroSAM – Part 3

Si123-MicroSAM-BakeOut-AModule_Rev1.pdf

Ausheizen von MicroSAM Analysenmodulen

Methods.zip



Did this information help you?