 |  |
| |
 |
 | General News |
| Engineers without borders
use Siemens Clamp-on Flowmeter to restore water supply in Les Anglais, Haiti | |  |
|
 |
 |
| What’s New on Youtube?Siemens
has new videos available on Youtube. Subscribe to our Youtube channel and be automatically notified when we post a new video. | |  |
|
 |
 |
| Siemens comprehensive standard support servicesSiemens Industry Technical Service and
Support is available to our customers through our customer service center on a 24/7 basis. Our industry leading "no hassle" standard
support services ensure that you will get the support you need, when you need it.  Telephone:  1-800-333-7421 (USA)  423-262-5710 (Outside USA) | |  |
|
 |
 |
| Have you registered for the
Siemens Technical Forum?Be a part of the community that is all about the products of Siemens Industry Automation and Drive Technologies
- whether you need help or want to offer your knowledge. | |  |
|
 |
 |
 | Product News |
| Clamp-on Ultrasonic flowmeter
for basic applications The new clamp-on ultrasonic flowmeter Sitrans FST020 is designed specifically for basic applications that only require
flow reading functionality along with easy communication capabilities. The FST020 replacement for the FUS1020 is a more cost - effective
single channel unit and offers features tailored to the requirements of basic water and wastewater, HVAC, power, chemical and general
process industry applications. | |  |
|
 |
 |
| Siemens introduces new Magnetic Flowmeter in sizes up to 78 inches in diameterThe new
SITRANS FM 5100W is sized for use in the environmental markets. With its hard rubber liner and Hastelloy electrodes as standard
configuration, the flowmeter is suitable for most water/ wastewater and drinking water (NSF) applications. | |  |
|
 |
 |
| HydroRanger Controller monitors open channel flow effluent for cold steel rolling plantThe
HydroRanger 200 ultrasonic level controller can be used for up to six pumps and provides control, differential control, and open channel
flow monitoring. | |  |
|
 |
 |
| FAQ - What happens if liquid seeps between the FEP
webbing and the flexible probes in an LG200Find the answer to this FAQ and more on the service and support portal. | |  |
|
 |
 |
| Acoustic sensors guard valuable production processesThe SITRANS AS100 identifies
changes in high frequency sound waves from equipment and materials in motion, providing cost-effective damaged filter detection. | |  |
|
 |
 |
| The Zero Speed Switch (ZSS)
is now the SITRANS WM100The new heavy-duty motion-sensing switch Sitrans WM100 is used to detect the absence or presence of motion
on rotating, reciprocating, or conveying equipment. The new device acts as early warning systems to avoid costly process interruptions
and equipment breakdowns. | |  |
|
 |
 |
 | Featured Product |
| Ultramat 23 - Renewable Energy
from Landfill and Biogas Need a simple integrated system solution for landfill gas or biogas monitoring? Siemens has the answer! --
The Ultramat 23 NDIR continuous gas analyzer can measure up to (4) gas components at once. Up to (3) infrared active gas measurements
are possible, and in addition oxygen is measured with an electrochemical cell. Applications: Landfill gas monitoring, biogas
sites for continuous measurement of (CH4, CO2), methane, carbon dioxide, and (O2) oxygen in recovered gases from landfill and biogas
sites. | |  |
|
 |
 |
 | Marketing Communications |
| New Brochures and Catalogs | |  |
|
 |
 |
| Revised and New Manuals and Application Guides | Procidia Controller Models 352P, 353, 354, and 354N, Design Level
"A," MPU Controller Board Firmware, Version 3.00 (SR353-10, Rev 5, August 2010) PDF - 44 KB |  | Model
73 Valve Positioners for Hi-Temperature Service (15900-776, Rev 1, August 2010) PDF – 23 KB |  | SITRANS
P, Series DSIII Transmitters for Pressure, Differential Pressure, Flanged Level, and Absolute Pressure, Model 7MF4*33-... (IGSITRPDS3-1,
Rev 4, July 2010) PDF - 1 MB |  | Series 760 Valve Controller 60-degree and 75-degree Flat Indicator
Lens Kits (15900-562-W, Rev 4, July 2010) PDF 27 KB |  | Process Automation Controller Installation Guide (IG353-1, Rev 4,
June 2010) PDF - 576 KB |  | Single Loop Digital Controller Installation Guide (IG352P-1, Rev
2, June 2010) PDF - 375 KB |
| |  |
|
 |
 |
 | Events |
| Trade Shows | Oct 19-20, 2010 - Permian Basin Show, Odessa, TX |  | October 19-21,
2010 - ChemInnovation, Houston, TX |  | January 17-21, 2011 - IFPAC, Baltimore, MD |  | January
19-20, 2011 - Landfill Methane Outreach Program (LMOP), Baltimore, MD |  | March 13-18,
2011 - Pittcon, Atlanta, GA |
|  |
|
 |
 |