 |  |
| |
 |
 | General News |
| |
 |
 |
| Use the Service and Support Portal Online Support Request and View Your Case Status Online!Effective
January 1, 2009, users of the Online Support request can view the status of their cases (both new cases, and closed cases) from the
support portal homepage.  The Online Support Request saves users time and money by proactively suggesting solutions to their query. Today, 22%
of users find their answer in these suggested solutions, completely avoiding the opening a support case!  For users that are traveling or in critical breakdown situations, the most effective method to obtain support is to
call the Support Center at 800-333-7421.  | |  |
|
 |
 |
| Easy and Cost Effective Portable On-Site CheckmeteringWhen a flowmeter has to be verified
while in operation, it usually has to be uninstalled from its location and transported to a facility where the necessary verification
or heckmetering can take place. However, with an on-site verification device this task is made much faster, easier and at a
fraction of the cost. | |  |
|
 |
 |
| Maximizing Production at
a Metal Processing PlantThe SITRANS LR400, protected by a customer supplied enclosure, withstands temperatures as high as 200
°C (392 °F) at the antenna while measuring liquid iron in a filling nozzle of a mold at a metal processing facility. | |  |
|
 |
 |
| SITRANS LR260 and LR460 - Level Measurement Performance You Can Count OnSiemens offers
a "trade-up for performance program" with the latest microwave radar products designed specifically for solids level measurement.
| |  |
|
 |
 |
 | Product News |
| New Vortex FlowmeterSITRANS
FX vortex flowmeters provide an all-in-one solution with accurate standard volumetric and mass flow measurement of steam, gases and
liquids with integrated temperature and pressure compensation. | |  |
|
 |
 |
| Clamp-on Flow Documentation
Now Easier to FindSiemens recently finished improvements to the clamp-on ultrasonic flowmeter section of the Industry Automation
and Drive Technologies Service and Support website where Manuals, Quick Start Guides, Frequently Asked Questions (FAQ) etc. are downloaded.
| |  |
|
 |
 |
| All Inclusive Kit for Checking
Energy Meters in Heating, Ventilation and Air Conditioning Siemens has released an all-inclusive kit for verifying the accuracy and performance of flowmeters of any brand or type,
without cutting into the pipe. The portable SITRANS FUE1010 Check Metering Kit for the HVAC industry is the perfect tool for district
energy cooling and chilled water applications as well as power plants where it is an easy-to-use source for checking the performance
and accuracy of existing energy meters. | |  |
|
 |
 |
| Siemens Clamp-on Flowmeters - Rental and Flow Measurement ServicesThe Siemens clamp-on
rental program offers liquid, gas, and energy flowmeters for rental on a weekly basis to fit even the smallest budget. This program
is ideal for proving applications and situations requiring fast, short term, immediate response to your flow monitoring needs. | |  |
|
 |
 |
| In the SITRANS Probe LU, how do short and long shots
work to improve echo processing?Find out the answer to this Frequently Asked Question and more on the Service and Support Portal | |  |
|
 |
 |
| View LR260 Installation on
YoutubeThe SITRANS LR260 Radar Level Transmitter has made a debut on Youtube. Check out the video. | |  |
|
 |
 |
 | Featured Product |
| SITRANS LVL Vibrating Liquid
Level Switches Liquid Level Heroes - Sitrans LVL100 and LVL200 are two new vibrating liquid level switches for high, low,
demand level alarms and pump protection for liquid applications. The compact switches from Siemens are reliable, easy to use, and
are unaffected by changing conditions such as conductivity, dielectric, vapors or bubbles. | |  |
|
 |
 |
 | Marketing Communications |
| New BrochuresGeneral Products Industry
| |  |
|
 |
 |
| Revised and New Manuals and Application Guides | Model 353 Process Automation Controller, Design Level B, User’s
Manual (UM353-1B, Rev 2, September 2008) - PDF 2 MB |  | i|config™ Graphical Configuration Utility Software Guide (SG15939-64V4.00,
Rev 2; Sept 2008 - PDF 2 MB |  | 353, Design Level “B” MPU Controller Board Firmware,
Version 4.00 (September 2008, SR353-11) PDF 41 KB |  | Fisher GX Valve Actuator for SIPART PS2 Valve Positioner (Kit TGX:16152-665)
(15900-766, Rev 2, December 2008) PDF - 200 KB |  | ABB/Bailey Series AP or Series AV Valve Positioner replaced by SIPART
PS2 or ValvePAC Series 760 Valve Positioner (Kit TGX:16152-680) (15900-767, Rev 2, October 2008) PDF - 200 KB |  | Model 73N Built-In Valve Positioner (SD73, Rev 13, September 2008)
- PDF 3 MB |  | 760 Valve Positioner, Output Capacity Kit (Kit 16300-468,469,470)
|
| |  |
|
 |
 |
 | Events |
| Trade Shows |  |
|
 |
 |