|  |
| |
 |
 | Siemens "Measuring Success" |
| Siemens Quick Ship Program! Siemens Process Instrumentation and Process Analytics Quick Ship Program offers a wide array of popular
products available to ship in as little as one day, even pressure transmitters. | |  |
|
 |
 |
| Join the conversation with Siemens measuring success blog. The
Siemens ‘Measuring Success’ blog features twice weekly articles from PIA specialists addressing real-time concerns within
the process industry. The blog is designed to allow feedback from end users, opening a dialogue of two-way communication for
problem solving, technical issues and best practices from industry experts | |  |
|
 |
 |
| |
 |
 |
| What's New on YoutubeHow
do you measure success?  Subscribe to Siemens Youtube channel and be automatically notified when we post a new video. | |  |
|
 |
 |
| |
 |
 |
 | Product News |
| Original equipment manufacturer
uses Siemens Pressure Transmitters to add value and reliability to their steam generatorsA large OEM (Original Equipment Manufacturer)
of Process and Heating Boilers/Steam Generators which provides boilers/steam generators to industrial plants use Siemens differential
pressure transmitters measure the water levels in the expansion tanks. | |  |
|
 |
 |
| What is PVDF?Get the answer to this FAQ and others on the service and support portal.  PVDF is commonly called
*Kynar and is a specialty plastic material in the fluoropolymer family. It is used generally in applications requiring the highest
purity, strength, and resistance to solvents, acids and bases. PVDF is an acronym for Polyvinylidene Fluoride. (*Kynar is a
registered trademark of Arkema Inc.) | |  |
|
 |
 |
| SITRANS LR250 now available
with PVDF antennaThe Sitrans LR250 threaded PVDF antenna is designed for extreme conditions characteristic of acids, alkalis,
and other corrosive chemicals: some examples include sodium hypochlorite, sodium hydroxide, and sulfuric and hydrochloric acid applications.
These applications are not suitable for stainless steel and usually require transmitters be made from exotic and costly materials.
However, the Sitrans LR250 threaded PVDF antenna is able to withstand such environments while remaining a cost-effective solution. | |  |
|
 |
 |
| Find Siemens on FacebookKeep connected to our
latest news and videos. | |  |
|
 |
 |
 | User Manuals, Application Guides,
and Literature |
| New Brochures and Catalogs | |  |
|
 |
 |
| Revised and New Manuals and Application Guides | |  |
|
 |
 |
 | Events |
| Upcoming Training ClassesProcess
Instrumentation Courses
 | Jan 10-13, Level Technology - Houston,
TX |  | Jan 17-19, Clamp-On Ultrasonic
Hydrocarbon and Leak Detection Measurement - Hauppauge, NY |  | Jan 24-26, Clamp-On Ultrasonic
Liquid and Thermal Energy Measurement - Houston, TX |  | Jan 31- Feb 2, Field Instrumentation
- Houston, TX |  | Feb 21-23, Flow Technology
- Houston, TX | Process Analyzer Courses
 | Jan 9-11, Chromatography Technology
- Houston, TX |  | Jan 16-20, Optichrom Operation
and Maintenance - Houston, TX |  | Jan 16-20, Maxum Operation
Level 1 - Houston, TX |  | Jan 23-27, Maxum Operation
Level 2 - Houston, TX |  | Jan 23-27, Maxum Operation
Level 1 Seminar - Beaumont, TX |  | Jan 30 - Feb 3, Maxum Operation
Level 2 Seminar - Beaumont, TX | Visit
the SITRAIN® LMS and Browse the Catalog |  |
|
 |
 |
| TrainingSiemens Process Instrumentation and Analytics now has three training facilities
in the U.S., with the majority of courses now being offered from the Houston facility. Other sites include Hauppauge, N.Y.,
which has an emphasis on clamp-on flow topics, and Spring House, Pa | |  |
|
 |
 |