Retrofit Belt Scales and Weighfeeders

Whether it is the accuracy of the primary weighing element or simply the functionality of the electronics, Siemens Process Instrumentation has the product portfolio to meet both your needs and your budget.


Upgrading the Weighing Element

For a fraction of the cost of a new weighfeeder Siemens offer retro-fit weighing elements which enhance your existing weighfeeder, ensuring it meets today's performance requirements.  With accuracies up to ± 0.25%, we can deliver the precision to meet your requirements.


Upgrading the Electronic Integrator

Incompatibility with modern control systems is a common problem with existing weighing devices.  Even if the weigh device offers you the accuracy you need, the inability to integrate this into your control system can effectively make the unit redundant.

Siemens offers a range of retro-fit integrators which communicate with all common protocols such as Profibus, Allen Bradley RIO and Modbus.  

Siemens can assist you with your performance goals!  Let us show you how.  Complete the on-line application questionnaire or print and fax it back to us at 972-522-4501.  If you prefer, you can call us at 1-800-365-8766.


Did this information help you?