Process Protection

Process protection devices can be an early warning system to avoid costly process interruptions and breakdowns of equipment.

Is your process protected?

Acoustic sensors and motion sensors detect changes in motion and speed of conveying, reciprocating and rotating machinery.  Siemens process protection: Low maintenance, easy to install, and cost-effective protection that saves you money

Acoustic Sensors

SITRANS DA400 provides pump monitoring.  SITRANS AS100 for solids flow detection and SITRANS CU02 alarm control unit provide reliable continuous protection for bulk solids flow.

Motion Sensors

MFA 4p is a highly sensitive failure alarm.  SITRANS WM100 is a heavy-duty zero-speed alarm switch.

Did this information help you?