Motion Sensors for Process Protection

Motion Sensors

Motion sensors detect changes in motion and speed of conveying, reciprocating, or rotating machinery.  Process protection devices can be an early warning system to avoid costly process interruptions and breakdowns of equipment.

Rugged construction makes these sensors impervious to dust, dirt, build-up and moisture.  They are low in maintenance and easy to install.  Siemens process protection devices provide superior cost-effective protection. 

Motion Sensors

Milltronics MFA 4P Motion Sensor

Milltronics MFA 4p

Highly sensitive single setpoint motion sensor alarm unit, used with MSP and XPP motion sensing probes.

SITRANS WM100 Motion Sensor


SITRANS WM100 is a heavy-duty zero-speed alarm switch. This non-contacting unit provides cost-effective equipment protection even in the harshest conditions.

Motion Sensing Probe - MSP-7

Motion Sensing Probe MSP-7

MSP-7 is heavy-duty general purpose motion probe for direct connection to a PLC.  It features a long lasting aluminum body and NPN open collector output.

Did this information help you?