7 Reasons Why SIMATIC PCS 7 Safety is Your Choice for Process Safety

Click the link for each benefit to learn more

Intuitive

Easily program, operate and maintain the system throughout the lifecycle of the plant


Scalable

Variety of I/O options available for small, compact to large, remote applications


Simple

There's no need to conduct manual tests with automatic self diagnostics


Available

Flexible support to multiple redundant architectures to prevent nuisance trips



Secure

SIL rated communication protocols protect against unauthorized interference


Integrated

Capable of handling both safety and standard signals while maintaining safety


Complete

Wide range of safety rated field devices available




SIMATIC SIS Compact - More information coming Soon !

SIMATIC SIS compact was designed as a dedicated safety control system for Safety Instrumented Systems based on selected system components of SIMATIC PCS 7 and the SIMATIC Safety product portfolio.

  • Our "New" stand alone, separate and independent Safety PLC for the Process Industry

  • TUV certified for both Safety (IEC 612508) and Security (IEC 62443-3)


Did this information help you?