SITOP compact

The slim power supply unit for control boxes

Thanks to the extremely space-saving slim design, the new power supply series for the lower performance range is especially suited to distributed applications in control boxes or in small control cabinets. The power supplies are characterized by their low power loss over the entire load range. Power loss is extremely low even during no-load operation, which is why they are ideal, for example, for supplying machinery and equipment that are often in stand-by mode.

The SITOP PSU100C switched-mode power supplies have a wide-range input for AC and DC networks, with plug-in terminals allowing a simple electrical connection.

Essential product features

  • 24 V/0.6 and 1.3 A, 2.5 and 4 A, 12 V/2 A and 6.5 A

  • Small mounting surface thanks to its slim design

  • Wide-range input for 85 V to 264 V AC or 110 V to 300 V DC

  • High efficiency over the entire load range. Up to 28 % energy savings compared to similar units

  • Low energy consumption during no-load or standby operation.   Up to 53 % energy savings possible

  • Adjustable output voltage

  • Green LED for “Output voltage o. k.”

  • Plug-in terminals

  • Temperature range from –20 °C to +70 °C

  • Comprehensive certification, e. g. ATEX

PSU100C 24V/0.6A

PSU100C 24V/2.5A

PSU100C 24V/1.3A

PSU100C 12V/2A

PSU100C 24V/4A

PSU100C 24V/3.7A (NEC Class 2)

PSU100C 12V/6.5A

Did this information help you?