LOGO!Power

Small. Clever. Powerful.

Save money and time with the new SITOP LOGO! Power supply, now 25%-50% (18mm) narrower with diagnostics.

The reduced size of the new 4th generation LOGO! Power supplies can saves money by decreasing the footprint in cabinets and panels – ultimately lessening the required cabinet or panel size and cost. You can save time if troubleshooting the load is needed by utilizing the real-time current monitoring available on the face of the device.


The advantages at a glance

  • Comprehensive spectrum:
    Stabilized power supplies 5 V, 12 V, 15 V and 24 V up to 100 watts

  • Low width:
    Every performance class 18 mm smaller (25% to 50%)

  • High energy efficiency:
    Efficiency levels up to 90% over the entire power range and no-load losses below 0.3 W

  • Global use:
    Extended operating temperature range from -25 °C to +70 °C and international certificates

  • Current monitor:
    Simple output current measuring without disconnecting the cable, i.e. without interrupting the DC supply

  • Flexible mounting:
    DIN rail or wall mounting in different mounting positions

  • Operational reliability:
    Problem-free connection of loads with high inrush currents thanks to power reserves when starting up as well as constant current in the event of overload


Additional Information and Ordering Options

The mini power supply devices designed into the LOGO!8 module offer great performance in the smallest space: The excellent efficiency over the complete load range and the low performance loss during idle times guarantee efficient operation. The wide-range input for 1-phase mains and connection to DC power lines, the large operating temperature range, comprehensive certifications as well as a performance reserve when switching capacitive loads, make universal application possible. The reliable power supplies with their flat, stepped housings can be flexibly integrated in numerous applications, for example in distribution boards.

To further increase the availability, the LOGO!Power power supply units can be combined with DC UPS, redundancy and selectivity modules.

Overall width

18mm

36mm

54mm

72mm

24 V

0.6 A

1.3 A

2.5 A

4.0 A

12 V

0.9 A

1.9 A

4.5 A

5 V

 3.0 A

6.3 A

15 V

1.9 A

4.0 A


Did this information help you?