Data Sheets


Lite

Lite

Using SITOP Lite at the heart of your operation provides access to important functions at a favorable price, without comprising quality or reliability. Featuring a wide-range input, manual switchover, narrow width, overload protection, and UL approvals – SITOP Lite ensures problem-free use.

SITOP Lite Data Sheets

PSU100L 24 V/2.5 A

PSU100L 24 V/5 A

PSU100L 24 V/10 A


Compact

Compact

Put SITOP Compact at the heart of your low power operation for reliable power at nearly every temperature. The Compact product line features a space-saving slim design, low power loss, wide input range, and plug-in terminals. SITOP Compact is ideal for universal applications, including installation in control boxes or small cabinets. Combined with DC UPS and redundancy models, Compact keeps your bottom line healthy.

SITOP Compact Data Sheets

PSU100C 12 V/2 A

PSU100C 12 V/6.5 A

PSU100C 24 V/0.6 A

PSU100C 24 V/1.3 A

PSU100C 24 V/2.5 A

PSU100C 24 V/3.7 A NEC CLASS 2

PSU100C 24 V/4 A


LogoPower

Logo!Power

With Logo!Power at the heart of your vital operations, your company gets great performance in the smallest spaces. The Logo!Power product line features; efficiency over the entire load range, wide input range, comprehensive certifications, and a performance reserve for changing loads. Logo!Power is ideal for efficient, reliable operation in universal applications and distribution boards. Combined with DC UPS and redundancy models, Logo!Power keeps your bottom line healthy.

LOGO!Power Data Sheets

LOGO!POWER 5 V/3 A

LOGO!POWER 5 V/6.3 A

LOGO!POWER 12 V/1.9 A

LOGO!POWER 12 V/4.5 A

LOGO!POWER 15 V/1.9 A

LOGO!POWER 15 V/4 A

LOGO!POWER 24 V/1.3 A

LOGO!POWER 24 V/2.5 A

LOGO!POWER 24 V/4 A


Smart

Smart

SITOP Smart at the heart of your vital operations means outstanding overload protections. This product line provides compact size and a capacity rating of 120%, making Smart the most reliable power supply of its kind. SITOP Smart integrates with DC UPS, redundancy and selectivity modules.

SITOP Smart Data Sheets

PSU100S 12 V/7 A

PSU100S 12 V/14 A

PSU100S 24 V/ 2.5 A

PSU100S 24 V/5 A

PSU100S 24 V/10 A

PSU100S 24 V/20 A

PSU300S 24 V/10 A

PSU300S 24 V/20 A

PSU300S 24 V/40 A


PM 1507 for S7-1500

SIMATIC Design

Regarding design and functionality, the original power supplies of the SIMATIC integrate optimally into the PLC network. As well as the following SIMATIC systems, they also supply other loads reliably with 24 V DC.

You can find additional information and ordering options for the individual SITOP in Design SIMATIC products here.

The SITOP Selection Tool also supports you in selecting your product.

SIMATIC Design Data Sheets

PS307 24 V/2 A

PS307 24 V/5 A

PS307 24 V/10 A

PS307 24 V/5 A, outdoor

PM1207 24 V/2.5 A

PM1507 24 V/3 A

PM1507 24 V/8 A


PSU8200

Modular

SITOP Modular is vital to the heart of any operation, perfect for use in complex plants and machines. The Modular line of products features; wide input range that connects to any system, protection against large voltage fluctuations, a narrow profile design, high efficiency levels, and connections to DC networks and battery systems. SITOP Modular can be combined with DC UPS, redundancy, selectivity, and buffer modules for improved reliability and security.

SITOP Modular Data Sheets

PSU8200 24 V/5 A

PSU8200 24 V/10 A

PSU100M 24 V/20 A

PSU100M 24 V/40 A

PSU200M 24 V/ 5 A

PSU200M 24 V/10 A

PSU300M 24 V/20 A

PSU300M 24 V/40 A

PSU300M 48 V/10 A

PSU300M 48 V/20 A


SITOP Select

Expansion Modules

Power is at the heart of your operation, but it isn’t the only vital component. We offer a unique range of integrated expansion modules for reliable protection against downtimes, failures and other potential costly hazards. These expansion modules expand the SITOP line of products for all-around safety and security.

Expansion Modules Data Sheets

Buffer Module

Max 40 A loads

Redundancy Modules

Max 40 A loads

Max 10 A loads

NEC Class 2

Selectivity Modules (Common Signaling)

4 x 0.5 A - 3 A

4 x 3 A - 10 A

Selectivity Modules (Single-Channel Signaling)

4 x 0.5 A - 3 A

4 x 3 A - 10 A


DC UPS

DC UPS

Each power failure in a plant costs time and money. DC UPS and SITOP offer protection against outages and ensure reliable protections for your plant operations. Systems differ in their storage capacity, performance, and functionality. Siemens developed a selection matrix to guide you in choosing the right 24v backup for your application.

DC UPS Data Sheets

DC UPS w/ Capacitor

2.5 kWs basic unit

5 kWs basic unit

5 kWs Expansion unit

DC UPS Modules

6 A w/o interface

6 A w/ serial

6 A w/ USB

15 A w/o interface

15 A w/ serial

15 A w/ USB

40 A w/o interface

40 A w/ USB

Battery Modules

1.2 Ah

3.2 Ah

7 Ah

12 Ah

2.5 Ah, extended temp.

DC UPS 1600 Modules

10 A w/o interface

10 A w/ USB

10 A w/ ETHER/PROFINET

20 A w/o interface

20 A w/ USB

20 A w/ ETHER/PROFINET

DC UPS 1100 Battery Modules

1.2 Ah

3.2 Ah

7 Ah



Case Studies & White Papers

Case Studies and White Papers

Learn how SITOP has improved reliability for our global customers.



SITOP Home Page

SITOP Power Supplies

Visit the hub for all things SITOP



Videos

Videos

See SITOP in action, from 1993 to today.




SITOP Selection Tool

SITOP Selector Tool

Fast selection of a suitable power supply and uninterruptable power supply (DC UPS).



SITOP Family

SITOP Product Familiy

Learn more about SITOP’s full range of power supplies & power security components.





Did this information help you?