Software Solutions

Embedded Firmware device Solution

Along with the PROFINET stack for the ERTEC series of chips, we offer the Siemens PROFINET Device stack for generic embedded platforms that use a standard Ethernet controller.  You can find more information on the PROFINET firmware at the Siemens Automation Support website .

PC-Based PROFINET Controller and / or Device Solution - CP 1616 / CP 1604

More information on the CP-1616/1604 based PROFINET solution can be found on the Siemens Automation Support Website.

PC-Based PROFINET Controller Solution - Softnet PNIO

The SIMATIC SOFTNET PNIO package provides PROFINET drivers and the .dll files necessary to implement your own PROFINET Conformance Class A Controller on a standard PC.  You can find more about the SOFTNET PNIO package on the Siemens Automation Support Website.

PC-Based PROFINET Controller Solution - PN Driver

The PN Driver can be used to implement Conformance Class A or B Controller on a standard PC.  More information about this solution can be found on the Siemens Automation Support Website.

Did this information help you?