Hardware Solutions


The ERTEC 200P is Siemens' latest PROFINET communications processor, supporting a 31.25 microsecond cycle time when used in a PROFINET Conformance Class C network.  Built the ARM 926 CPU, the ERTEC 200P provides the power and overhead requirements necessary to implement most applications on-board.  And for applications requiring a co-processor, the ERTEC 200P can support EMC, XHIF, I2C, SPI, four UARTs, and up to 96 GPIO pins.  For more information, check out the ERTEC product page. For a more detailed view (manuals, datasheets, etc), take a look at the ERTEC 200P on the Siemens Automation Support Website.

Did this information help you?