Software, Hardware, Kits and Training for PROFINET Development

PROFINET Development Products and Services

Whether you're adding PROFINET to an existing product or starting your development from scratch, we provide PROFINET solutions for applications ranging between small embedded devices to industrial PCs.

Hardware-based Development: PROFINET ASICs

If you're looking to offload processing from your CPU or move existing application code in to one chip, the ERTEC series of ASICs provides a high-performance, stable and flexible option that can be tailored to meet your needs.  WIth an ARM9 core and all of the components necessary for Conformance Class A, B and C operation, the ERTEC can work alongside your existing processor, or can be configured to run your application concurrently with the PROFINET stack.

Software Development: PROFINET Firmware for Embedded Platforms

Already committed to an existing processor and want a software-based PROFINET solution?  Our software stack can be used within an existing architecture to provide PROFINET Conformance Class A and B functionality.

Software Development: PROFINET Software for PCs (Windows and Linux)

By leveraging a Siemens PCI Express card , the PN Driver, or the SIMATIC Softnet PROFINET IO package, we also provide a platform for PROFINET Device or Controller development on a PC.

PROFINET Development Kits

We offer development kits for both our hardware (EB200P) and software products.  With a choice between so many products, we've put together a table below to help you decide what best meets your needs.

Choosing the Right Platform for Your Project

Choosing the right implementation for your needs can make your PROFINET development project easier from the beginning.  The PROFI Interface Center supports a number of development solutions from Siemens, covering a range of Conformance Classes and target platforms.

Performance Level

Conformance Class A and B

Conformance Class A, B and C

Development Platform

Standard Ethernet Controller

Dedicated PROFINET Chip

 PC based solutions

Implementation

PROFINET stack code for embedded applications

ERTEC 200P
ERTEC 200P, featuring an ARM 926 core, 96 GPIO and enhanced IRT performance

CP1616
PCI / PCI 104+ Card, compatible with Windows and Linux

 


Choosing a Development Solution to fit Your Needs

Different developers have vastly different needs, and Siemens offers a development kit solution to meet most of them.  We offer both hardware and software development kits for either PROFINET IO device and / or controller implementation.  Contact us for a free consultation or developer class to help you get started fast.

Solution Type

Device Development Kits and Solutions

Hardware

EK-EB200P (IO Device)

Software

PROFINET IO Development Kit
PROFINET IO Software Development Kit (embedded IO Device)

DK-16xx Software
DK-1616 / DK-1604 Development Kit (IO Device / IO Controller)

PN Driver (Controller)

Softnet PROFINET IO (Controller)


Did this information help you?