Certified PROFItech Courses

So you need to know more about PROFIBUS or PROFINET? We have you covered with both our regularly scheduled classes and on-demand courses.

Course Descriptions - Certified PROFINET and PROFIBUS Engineer

Our Certified Network Engineer courses ("PROFItech" courses) are typically taught over the course of week at our facillity in Johnson City, TN. Students are immersed in industrial networking and fieldbus protocols, from the specifications of waveforms on the wire all the way up to application-level management techniques. In one week, these courses cover the breadth of material students need to design and maintain a fieldbus installation, and equip them with the tools they need to solve new problems and challenges as they arise.

PROFINET Course Description

PROFINET is built on IEEE 802.3 Ethernet, and so is the PROFINET Certified Network Engineer course. Students spend time learning the basics of Ethernet, from frame structure to TCP, UDP, IP, SNMP, and other higher-level protocols. They then learn how PROFINET leverages these protocols for everything from low-jitter Real Time communications to no-jitter Isochronous Real Time communication.

With theory settled in the first two days, the course moves to the practical aspects of network design and troubleshooting. Students configure real-world hardware with a common engineering tool and troubleshoot the system using PROFINET diagnostics and low-level network analyzers such as Wireshark.

Finally, students are introduced to several advanced topics, such as PROFIsafe, Simple Device Replacement, Fast Start-up, Shared Device, I-Device, or basic network security. After both a written and hands-on final exam, the students earn their certification from PROFIBUS & PROFINET International.

PROFIBUS Course Description

The Certified PROFIBUS Engineer course is an intense 4 1/2-day training program. The student will achieve an understanding of RS-485 transmission technologies from copper wire all the way through fiber optical and beyond. Bus layout is presented along with tips and tricks for installation based on real world experience.  Each student will learn to set up a PROFIBUS system using proper bus layout techniques, to parameterize and configure via configuration software based on GSD files. System maintenance and debugging will be taught using commercially available PROFIBUS tools. DPV0, DPV1 and MBPIS technologies will be discussed along with the PROFILE concept.  The section of the course that highlights PA will also have a hands on introduction to using Pactware and PDM as well as PA bus design.

Become a Certified Network Engineer with PI North America

PROFItech classes are offered for both PROFINET and PROFIBUS. Attendees who successfully complete the written and practical tests are rewarded with the title "Certified Network Engineer." They also earn 24 Professional Development Hours (PDH). Each class runs Monday through Friday, beginning at 1:00pm on Monday. The classes are held in Johnson City, TN. We also offer the PROFIBUS PA Certified Network Engineering Class. This two-day class is an add-on for Certified PROFIBUS Engineers.

PROFItech Course Certification Schedule

Please visit PI North America's website for a schedule of upcoming classes. Registration is limited so please register early.

Agenda and Registration

Information and Agenda for PROFItech PROFINET and PROFIBUS (PA) Certified Network Engineer:

For confirmation and attendance information call Lynne Froehlich at PI North America (480) 483-2456

Pricing and Availability

While our courses are normally held through PI North America at our Johnson City location, we can provide on-site certified training or special-topics training on request.  Check out our Remote Price List for more information on our remote course pricing and availability.

12/12/2012 | Author: PIC

Did this information help you?