Selector switch

Features:

  • IP69K is the standard

  • Always with integrated illumination option

  • Different colors available

  • Easy recognition of the switch position, even from a distance

With the SIRIUS ACT Configurator you select the suitable Selector switch intuitively. Enclosures and labeling can be combined individually and to suit specific application needs, and graphics-based component selection with a drag and drop function and selection preview, making it easier than ever to select and order the product you need.


Enclosure

Accessories


Enclosed pushbuttons and indicator lights are used as hand operated control devices for separately allocated control units and cabinets. The devices are suitable for use in any climate.

 Learn more

Labeling, Protective devices and much more - we have the suitable accessories for you.

 Learn more

Did this information help you?