SIRIUS Soft Starters for Motors

A gentle approach is always the best

soft starter

Nowadays, three-phase motors represent the most favored type of drive concept. Direct starting or star-delta starting is, in many cases, not the best solution. Such methods often result in unpleasant side-effects such as mechanical impacts inside the machine or voltage dips in the power supply system.

Our new SIRIUS family of soft starters is a comprehensive range of products covering all the standard and high-feature motor-starting applications. The advantages of soft start-up and smooth ramp-down with these devices can therefore be exploited in the most varied of applications for simple and economically efficient machinery and equipment layouts.


SIRIUS Soft Starters Families

Enclosed Soft Starters

Both the 3RW40 and 3RW44 can be  selected in enclosed versions.  Enclosed softstarters include styles with circuit breaker, fusible, or no disconnect versions. 

Enclosed versions also include N1, N12, N3R, and N4 rated enclosures.  With a wide variety of options, Class 73/74 enclosed offering completes a wide variety of Softstarter offering.



Did this information help you?