tiastar™ Smart MCC

tiastar Motor Control Center, Motor Control Center, Furnas, Motor Control Centers, Arc Resistant, VFD, Variable Frequency Drive

tiastar Smart motor control center offerings include state-of-the-art motor control technology components and features that offer optimal motor control, protection, power monitoring, communications, and automation interfacing. Siemens tiastar Smart MCC offers the highest performance among the Smart (intelligent) MCCs available today.

  • State-of-the-art Smart technology - Featuring fieldbus and Ethernet-based communications within the motor control centers in order to simplify your connections to process control systems and controllers.

  • Smart components - SIMOCODE Pro Smart motor controller, SIRIUS 3RW44 soft starters, and SINAMICS G120 drives provide the best combination of performance and information to the customer.

  • Flexibility - As your needs grow, available expansion modules offer new functionality.

  • Troubleshooting - User-friendly diagnostics tools enable quicker fault identification for easier troubleshooting of problems.

PROFIBUS-DP for Smart (Intelligent) MCCs

Your choice of protocol

Units are tested from factory to communicate with Profibus, Modbus, Profinet, and EtherNet I/P.

SIMOCODE Motor Management System in Smart (Intelligent) MCC


SIMOCODE motor management system provides a cost-effective solution for protection, control, and monitoring of direct and reversing starter applications.

Smart (Intelligent) MCC Components

Other Smart components

A breadth of Siemens power circuit breakers, power meters, soft starters, and variable frequency drives are compatible with tiastar MCCs.

Safety Integrated Components Smart MCC

Safety integrated components

Provides comprehensive and integrated solutions for the manufacturing and process industry, and it protects machines and the environment, while fulfilling current and future efficiency and flexibility requirements. 
For additional information on safety integrated components, the Siemens safety technology concept, please visit http://www.usa.siemens.com/safety

Did this information help you?