Certifications

American National Standards Institute

Siemens tiastar Motor Control Centers are manufactured to American National Standards Institute (ANSI) standard.

Underwriters Laboratories

Siemens tiastar Motor Control Centers are manufactured to Underwriters Laboratories (UL) 845 standard and contain the "UL Listed" label.

National Electrical Manufacturers Association

Siemens tiastar Motor Control Centers complies with National Electrical Manufacturers Association (NEMA) ICS 18-2001.

Canadian Standards Association

Siemens tiastar Motor Control Centers complies with Canadian Standards Association (CSA) C22.2 No. 254-05.

American Bureau of Shipping

Siemens tiastar Motor Control Centers can be American Bureau of Shipping (ABS) Type Approval Certified.

Seismic Certifications

Siemens tiastar Motor Control Centers are certified to CBC-2013 Section 170A 12 and IBC 2012 Section 1705.12.

Siemens tiastar Motor Control Centers can also have Office of Statewide Health Planning and Development Facilities (OSHPD) Special Seismic Certification Preapproval (OSP).

Did this information help you?