PROFINET Product Portfolio

Siemens offers a comprehensive range of products for PROFINET: an overview of all product families, all variants, and all application areas.

Automation Systems

Automation technology from a single source: perfectly matched products and systems with PROFINET onboard.

Automation Systems

Products

Controllers

SIMATIC S7-1500
SIMATIC S7-1500 is the new controller generation in the TIA Portal and a milestone in automation.
More information

SIMATIC S7-300
Modular controllers for system solutions in production automation in the low to mid-performance ranges.
More information

SIMATIC S7-1200
Compact Micro Controller, flexible and scalable for even the most demanding tasks in the lower performance range.
More information

SIMATIC S7-400H
With SIMATIC S7-400H, Siemens offers a highly available controller which minimizes the probability of production failures – and thus decisively contributes to maximum productivity.
More information

SIMATIC S7-400
Modular controllers for system solutions in production and process automation in the medium to upper performance ranges.
More information

System connection for SIMATIC S7
Multiprotocol-capable communications processors for the direct connection of SIMATIC S7-1500, S7-400 and S7-300 to PROFINET/Industrial Ethernet.
More information

SIMATIC Distributed Controller
The ET 200 CPU Distributed Controllers combine compactness with flexibility.
More Information:
based on SIMATIC ET 200SP
based on SIMATIC ET 200S
based on SIMATIC ET 200pro

PC-based automation

Industrial PCs
Rugged, innovative and durable industrial PCs, available as Rack PCs, Box PCs, and Panel PCs.
More information

PC-based controllers
SIMATIC WinAC for implementing automation tasks on one PC platform.
More information

Embedded controllers
SIMATIC S7-mEC for applications that require both conventional control and PC-based data processing.
More information

Embedded bundles and software packages
Ready-to-use embedded bundles with pre-installed and configured software and software packages, which are installed by the user.
More information

System interface for PG/PC/software
Communication modules and software for connection of PG/PC to PROFINET and for vertical integration.
More information

Motion control systems

SIMOTION D
Drive-based motion control system with motion control functionality integrated directly into the control unit of the SINAMICS S120 drive system.
More information

SIMOTION C
Motion controller in the proven S7-300 design, especially well suited for connecting a wide variety of drive types.
More information

SIMOTION P
SIMOTION P, the ready-to-use PC-based motion control system, available as Box PC or embedded version.
More information

Process control systems

SIMATIC PCS 7 - the powerful process control system for end-to-end automation with integrated interfaces for connecting I/O devices and field devices via PROFINET.
More information

IO Systems

SIMATIC ET 200SP
The scalable and highly flexible I/O system is particularly easy to operate, and with its compact design it achieves maximum economy in the control cabinet.
More information

SIMATIC ET 200MP
The high channel density distributed I/O of the latest generation - station configuration with the I/O modules of the SIMATIC S7-1500 in a distributed configuration.
More information

SIMATIC ET 200S
Multi-functional and highly modular I/O system with IP20 degree of protection in different interface modules for connecting to PROFINET.
More information

SIMATIC ET 200M
Modular I/O system with degree of protection IP20, the multi-channel S7-300 I/O. Interface module with copper connection and integrated 2-port switch.
More information

SIMATIC ET 200pro
Modular, rugged and high-performance I/O system with degree of protection for cabinet-free installation with interface modules for connecting to PROFINET.
More information

SIMATIC ET 200eco PN
Compact block I/O for cabinet-free installation direct at the machine with PROFINET connection.
More information

SIMATIC ET 200AL
Block I/O with a high degree of protection IP67, especially compact design, low space requirements and weight.
More information

CNC systems

Drive-based digital CNC for the medium to upper performance ranges with integrated PROFINET interface.
More information

Measuring instruments

SENTRON PAC multi-function measuring instruments for precise, reproducible and reliable recording of energy values for the infeed, electrical outputs or individual loads.
More information

HMI devices

SIMATIC HMI Panels
The SIMATIC HMI Panel portfolio offers the right solution for every application, from a simple keypad panel through mobile and stationary operator interfaces right up to a performant all-rounder – rugged, compact and multiple interface options. Brilliant display screens and error-free ergonomic operation with either keypad or a touch screen operator interfaces provide added value.
More information

SIRIUS 3RW soft starters

SIRIUS 3RW soft starters avoid unpleasant side-effects such as mechanical shocks in the machine and mechanics or voltage drops in the power supply when starting motors.
More information

Motor management and control devices

SIMOCODE pro is the flexible and modular motor control system for low-voltage motors. It can easily and directly be connected to automation systems via PROFINET.
More information

SITOP power supply

The SITOP PSU8600 is the first power supply system which offers complete system integration in TIA and thus simple engineering in TIA Portal and comprehensive diagnostic information as well as energy management functions.
More information

The DC USV modules SITOP UPS1600 with battery modules reliably provide 24 V for hours; they communicate via Ethernet/PROFINET and are fully integrated in TIA.
More information




Did this information help you?