PROFIBUS Components for SIMATIC ET 200

Network components for connection to PROFIBUS With more than 28 million nodes installed worldwide, PROFIBUS is the world's leading field bus for integrated communication from cell to the plant-floor level. PROFIBUS is used in production automation, the process industry, and in explosion-hazardous areas. SIMATIC offers a broad range of PROFIBUS network components.


Integrated communication

PROFIBUS standard interfaces allow you to connect peripherals to your systems quickly and easily. SIMATIC offers network components for both electrical and optical transmission technology via PROFIBUS. ASICs and development kits also support the development of third-party PROFIBUS devices.


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: http://www.siemens.com/industrialsecurity



Did this information help you?