Network Transitions

Network Transitions

Everything you need for network transition – and unlimited communications

Always the right network transition 
For every network in every industrial environment – our network transitions make the crucial contribution necessary to achieve integrated communications success. Transitions between industrial Ethernet, PROFIBUS, and AS-Interface can be implemented using links, controllers or PCs. No other connections are required when using network transition links. Integrated interfaces and communication processors are in applications with Controllers and PCs.
A gateway from PROFIBUS to Industrial Wireless LAN can also be implemented by combining IE/PB Link PN IO with SCALANCE W clients

Click on the links below for more details about:



Did this information help you?