Safe I/O Modules

Safe modules for AS-Interface serve the connection of contact safety switches (position switches, etc.) as well as electronic safety sensors (ESPE). Depending on the version, the safe modules are employed in the field, in the control cabinet and in on-site control boxes.

Safe modules for ASIsafe are available in the following versions:

  • Safe K45F or K20F compact modules in IP65/IP67 with safe inputs as well as standard outputs

  • Safe S22,5F SlimLine modules in IP20 with safe inputs as well as standard outputs

  • Safe S45F SlimLine modules in IP 20 with safe outputs as well as standard inputs and outputs


Did this information help you?