EMERGENCY-STOP Mushroom Pushbuttons

EMERGENCY-STOP devices of the 3SB3 commanding device range can be directly integrated via the standard AS-Interface cable with safety-related communication. They are suitable for front panel installation or installation in an enclosure.

The devices, which are available in metal or plastic version, feature degree of protection IP65 or IP67 respectively.


Did this information help you?