DP/AS-i Link Advanced

The DP/AS-i LINK Advanced facilitates the connection of subordinate AS-i networks to PROFIBUS. The integrated display and the integrated web server support easy configuration and diagnostics. Of course, also central configuration in STEP 7 without additional software is supported.

Single and double master versions are available. If required, rapid device replacement by untrained staff and without reconfiguration can be supported by a C-plug for the configuration data's backup and transfer.

Did this information help you?