Cable Operated Switches

Amongst others, cable-operated switches are employed for the monitoring of particularly hazardous system sections. As the operating range of cable-operated switches is only limited by the length of the pull wire, they are also suitable for the protection of large systems.

Advantages at a glance:

  • Degree of protection IP65

  • ASIsafe electronics already integrated in the enclosure

  • Available with separate actuator or tumbler

  • Molded-plastic or metal enclosure


Did this information help you?