Contactors for Special Applications

Contactors for Special Applications

Our comprehensive range of contactors also offers the ideal solutions for special applications.

Our single-phase 3RT23 AC contactors can now be used, for example, for switching heating circuits up to 110 A.

We offer the 4-pole 3RT25 contactor for implementation in crane motors or as braking protection up to 22 kW.

Our coupling relays up to 20 HP, with their power-optimized coils, can be directly controlled by the PLC.

The new 3RT2 contactor series is available for your main and auxiliary circuits with screw terminals, spring-loaded terminals or ring terminals.

For applications with particularly demanding ambient conditions, we also offer our contactors for railway applications with spring-loaded connections throughout, extended temperature range up to 70 °C and an extended coil operating range in the performance range up to 50 HP.

We offer 3RT26 capacitor contactors for reactive current compensation with power capacitors.


Did this information help you?