Motor Management and Control Devices SIMOCODE pro

Extensive motor data for increased process control quality

Can you prevent faults in automated processes and costly plant downtimes? What is the best way to avoid faults in your system or detect pending errors at an early stage? Our answer: SIMOCODE PRO – the flexible and modular motor control system for low-voltage motors.

Highlights:

  • SIMOCODE now communicates with EtherNet/IP - click here for the flyer

  • Extensive protection, monitoring, safety and control functions between the motor starter and the automation system in just one compact system

  • Functions independently of the controller

  • Scalable, flexible solutions for all system configurations

  • Detailed operating, service, and diagnostic data for increased transparency throughout your plant

  • Connection to process control systems using the most important communication protocols: PROFIBUS, PROFINET, Modbus RTU, OPC UA and EIP

  • Simple configuration and fast commissioning


System Redundancy

SIMOCODE pro supports the PROFINET system redundancy function.



SIRIUS pro S and ES in TIA Portal

Smart and compact – easy start in motor management with SIMOCODE pro



System Overview

Explore SIMICODE pro V; there are two functionally graded series of devices




Basic Units

The two basic units SIMOCODE pro S and SIMOCODE pro V contain all essential motor protection and control functions and therefore are the heart of the motor management system SIMOCODE pro. We offer two device series that are functionally graded and harmonized with each other so that you can enjoy the full benefits of SIMOCODE pro in all areas of industry.

SIMOCODE pro S:

The smart, compact motor management system for direct, reversing and star-delta starters in modern titanium-gray design and only 22.5 mm wide. It is currently the most economical communication-capable motor management system in its class with PROFIBUS connection. It redefines entry into motor management while fulfilling market requirements – functions for standard motor protection and control, diagnostics and monitoring are already integrated, for example. The basic device features 4 digital inputs (24 V DC) and 2 monostable relay outputs (all freely programmable), as well as an input for thermistor connections. To facilitate more functionality, a multifunctional module can also be connected.

SIMOCODE pro V:

The variable motor management system. It offers an even bigger functional scope and, in addition, can be expanded by exactly those functions that you require in your motor starter. Up to five optional expansion modules and a fail-safe module can be connected.

Both basic units have an integrated PROFIBUS - or PROFINET-interface. Thus, your motor starter can easily be integrated into every automation system running with PROFIBUS DP. They all have four inputs and three relay outputs included and come in two power supply choices of 24 V DC or 110-240 V AC/DC.

Find more information on the products under "Selection and Ordering"


Current and voltage measuring modules

SIMOCODE pro monitors motors with rated motor currents up to 820 A. Therefore, different current measuring modules are available. Instead of current measuring modules, for SIMOCODE pro V you can also use current/voltage measuring modules. This allows you to not only measure motor current but also voltages up to 690 V and monitor power-related measured quantities.

Find more information on the products under "Selection and Ordering"


Operator panel

The operator panel is used to control the motor starter. It can be built into a control cabinet door and features IP54 as degree of protection. Thus, SIMOCODE pro or the starter can be directly operated from the control cabinet. The system interface integrated in the operator panel at the front allows for convenient PC/PG based parameter assignment and diagnostics directly at the control cabinet door. Attaching an addressing plug or memory module allows for the quick transmission of PROFIBUS addresses or even the complete parameter setting of your feeder. To be able to read measuring values, operational and diagnostics data fast and easily at the control cabinet, the operator panel for SIMOCODE pro V is optionally available with a display and menu navigation in 8 different languages. In addition, the operator panel offers the possibility to read out the internal device fault memory. Parameters like functions or status signals for pushbuttons and LEDs can be set individually. Furthermore, also parameters such as nominal motor current, limit values, etc., can be directly set via the operator panel with display when employing SIMOCODE pro for PROFINET.

Find more information on the products under "Selection and Ordering"


Expansion Modules

Multifunctional module for SIMOCODE pro S

Enhance your entry-class motor management with just one more module for even more functionality:

  • 4 additional digital inputs (input voltage 24 V DC, 110 -240 V AC / DC)

  • 2 relay outputs

  • Earth-fault monitoring with a 3UL23 residual current transformer in the range 30mA…40A

  • Temperature monitoring with connection of an analog temperature sensor (PT100, PT1000, KTY83, KTY84 or NTC)

Digital module for SIMOCODE pro V

Increase the type and number of digital input and relay outputs of SIMOCODE pro V step-by-step by using digital modules. This allows you to:

  • Input or output additional process signals and implement additional functions

  • Retrofit externally supplied digital inputs (24 V DC oder 110 – 240 V AC/DC)

  • Add bistable relay outputs; the relay outputs’ switching status is kept stable even if the power supply voltage fails

Earth-fault module for SIMOCODE pro V

With our earth-fault module – in addition to the earth fault monitoring function integrated into the basic unit – your external earth-fault monitoring will be even more precise using a summation current transformer.

Temperature module for SIMOCODE pro V

In parallel to the thermistor motor protection, you can easily integrate up to three analog temperature sensors (e.g. Pt100, Pt1000, KTY, NTC) into your process by using the temperature module. This allows for easier monitoring of bearing, gear oil and coolant temperature.

Analog module for SIMOCODE pro V

Expand the motor management system SIMOCODE pro V with analog inputs and outputs (0/4…20 mA) by using the analog module for SIMOCODE pro V. This makes process monitoring of filling levels, flow rates, dry running or filter contamination extremely easy.

Find more information on the products under "Selection and Ordering"


Safety integrated with SIMOCODE pro

Let’s play it safe. Protect your plant, employees, machines and the environment with the fail-safe disconnection of motors. In process automation, the use of safety technology is becoming more and more important. By adding a fail-safe digital module to SIMOCODE pro V you will benefit from flexible, modular motor control functions and integrated safety technology in one system. In doing so, the requirements of the safety standards IEC 61508/62061 and ISO 13849-1 for functional safety of up to SIL 3 or PL e respectively will be complied with.

Fail-safe digital module DM-F Local

The fail-safe digital module DM-F Local can be used for applications that require a local fail-safe disconnection (e.g. emergency stop) or a fail-safe disconnection via a fail-safe hardware output (e.g. a fail-safe signal of a controller).

Fail-safe digital module PROFIsafe

The fail-safe digital module DM-F PROFIsafe can be used for applications in which the disconnection signal is being generated by a fail-safe controller and transmitted to the DM-F PROFIsafe module via PROFIBUS/ PROFINET, using the standardized profile PROFIsafe.

Your benefits with SIMOCODE pro Safety:

  • Completely integrated system solution

  • Operational switching and fail-safe disconnection of motors perfectly merged within your motor control system, without additional effort and without manual wiring

  • Functions for contactor monitoring are already integrated in the modules

  • Safety parameters can be set individually and flexibly

Completely informed:

  • Transmission of significant diagnostic information to the controller

  • Tracking of faults

  • Collection of statistical data

Functionality guaranteed:

  • All protection and control functions independently executed go that the full functionality can be maintained - even if the bus or automation system fails

Find more information on the products under "Selection and Ordering"


SIMOCODE pro System

The SIMOCODE pro motor management series comprises functionally-graded devices:

  • The smart, compact SIMOCODE pro S motor management system facilitates entry level motor management. Our flexible, cost-optimized solution comprising a basic unit and an optional expansion module ranks below SIMOCODE pro V but still provides connection to PROFIBUS.

  • The most important current basic requirements in terms of motor control, monitoring and protection are already integrated: From simple overload protection down to motor feeders with direct-on-line, reversing or star-delta start-up, including thermistor motor protection and earth-fault monitoring.

  • The intelligent, variable SIMOCODE pro V system offers even more functional scope. With the basic unit and a maximum of five expansion modules you profit from even more highlights such as voltage and active power measuring, fail-safe disconnection and PROFINET connection.


The SIMOCODE pro system – Basic system and optional expansion modules:




Did this information help you?