Controls Express Program

You want Fast.
You want Customization.
You want Reliability.
We give you...Controls Express!

We are committed to making your job easier by stocking more products, offering more configurations, expediting factory modifications, and delivering industry leading turnaround times on our most requested control technologies. Controls Express puts many of our most popular products in our customers' hands faster, because we stock more products across our entire product line. Our Class 14 NEMA starters, Class 87 pump panels, and Class 74 enclosed soft starters can now be built-to-order and shipped in 1-3 days through Controls Express.

View the complete list of Controls Express Item List


NEMA Starters

Reliability Built In

Siemens starters in NEMA enclosures are capable of withstanding the most severe and demanding industrial, continuous-duty applications. Siemens offers a complete and diverse range of NEMA enclosed starters that includes motor-matched half sizes in addition to standard full NEMA sizes. Siemens starters offer unsurpassed protection and performance. Along with Controls Express, our products can now get to our customers more efficiently than ever.


Ready When You Are

The following Class 14 starters, Class 87 pump panels, and Class 74 enclosed soft starters are maintained in stock at our West Chicago facility (E290) and are available for same day or next day shipping (based on the time of day when the order is recieved) to customers throughout North America.

All Controls Express items are returnable under the standard Siemens return policy.


Did this information help you?