SIRIUS 3RP20/25 and 7PV15 Timing Relays

for DIN rail mounting

Advantages at a glance

  • Compact range for all applications thanks to multifunction devices

  • Significant logistical advantages thanks to versions with wide voltage and wide time setting ranges

  • DIN rail mounting and disassembly without tools

  • Cadmium-free relay contacts

  • Recyclable, halogen-free enclosure

SIRIUS 3RP25 - new housing concept

  • Premium range for any application - available in both industry standard (22.5 mm wide) or space-saving (17.5 mm wide) designs

  • Up to 27 time functions for multifunctional time relays

  • Extended functionality with watchdog and semiconductor output

  • Extended wide voltage range from 12 to 240 V AC/DC

  • Space-saving design thanks to compact housing

  • Can be used worldwide

SIRIUS 3RP20 - contactor design

  • Low height and mounting depth

  • Use in areas with low distances between mounting rails and/or low mounting depth, e.g. in control boxes

  • Universal design on standard mounting rails, suitable for size S00 SIRIUS contactors

SIRIUS 7PV15 - designed for distribution boards

  • Minimum variance: One design both for power distribution boards and control cabinets

  • Compliance with EMC requirements for residential areas

  • Switchover break with star/delta adjustable from 50 ms to 1 sec, for optimum adjustability to the application

Did this information help you?