SIRIUS Monitoring Relays

Line and single-phase voltage monitoring (also for IO-Link)

SIRIUS 3UG48 monitoring relays for IO-Link:


Voltage monitoring with SIRIUS 3UG4 relays:


Line monitoring with SIRIUS 3UG4 relays (digital):


Line monitoring with SIRIUS 3UG4 relays (analog):


Multi-phase current monitoring (also for IO-Link)

SIRIUS current monitoring relays 3RR24 for IO-Link:


Single-phase current, power factor and active current monitoring (also for IO Link)

SIRIUS 3UG4 relays (power factor, active current):


Current monitoring with SIRIUS 3UG4 relays:


Digitally adjustable SIRIUS 3UG4 monitoring relays:


Level monitoring

Level monitoring with the SIRIUS 3UG4 relays:


Speed monitoring (also for IO-Link)

Speed monitoring with the SIRIUS 3UG4 relays:


Temperature monitoring relays

SIRIUS 3RS14/15 temperature monitoring relays for IO-Link:


Did this information help you?