Temperature Monitoring Relays

Advantages at a glance

High operational reliability and time savings

  • Easy device parameterization

  • Customary screw-type and modern spring-loaded connection systems for rapid and reliable wiring

Cost savings

  • Elimination of expensive temperature controllers when employing digital relays for two- and three-point control

High system availability

  • Device replacement without renewed wiring thanks to removable terminals

  • Rapid diagnostics thanks to conclusive fault messages on the display

  • Connection to the control via IO-Link


Did this information help you?